- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lifting Clamp for Secondary Concrete Materials (Cam type)
(i)Caution
- For safety reasons, always hoist with two or more anchors.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Basic Working Load (t) |
Mass (kg) |
Amount Of Content |
|
฿ 6,715.93
|
PANEL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
0.25 |
6 |
1 unit |
|
฿ 11,725.61
|
PANEL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
0.5 |
12 |
1 unit |
Basic Specifications
-
- Product Type
- Concrete Product Clamp
-
- Minimum Clamp Width(mm)
- 30
-
- Maximum Clamp Width(mm)
- 160
-
- Amount Of Content
- 1 unit
Product Description
Ideal for U-types, U-shaped flumes, L-type panels, shelving, etc.
[Features]
· The cam has outstanding durability, with a new design that can be used in 4 different places.
· With one-touch operation of the hook plate, switching to open lock is easy.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Basic Working Load (t) |
Mass (kg) |
Amount Of Content |
|
฿ 6,715.93
|
PANEL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
0.25 |
6 |
1 unit |
|
฿ 11,725.61
|
PANEL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
0.5 |
12 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?