(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
HLC0.5H |
HLC1H |
HLC1WH |
HLC2H |
HLC3H |
HLC3WH |
HLC5H |
HLC5WH |
HLC7H |
HLC7WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
Specifications | Features | Application | B (mm) |
b1 (mm) |
b2 (mm) |
b3 (mm) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
T3 (mm) |
t (mm) |
A (mm) |
H(MAX) (mm) |
h2 (mm) |
h3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,438.06 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 0 | 25 | 27 | 3000 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 173 | 122 | 56 | 34 | 40 | 65 | 49 | 65 | 86 | 12 | 229 | 208 | 38 | 115 | - | ||
฿ 9,470.00 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 1 | 0 | 30 | 32 | 5500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 203 | 143 | 65 | 40 | 50 | 80 | 61 | 80 | 104 | 16 | 273 | 246 | 48 | 140 | - | ||
฿ 18,318.65 ฿ 13,592.44 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 0 | 40 | 43 | 5900 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 209 | 151 | 62 | 35 | 50 | 80 | 64 | 68 | 100 | 16 | 262 | 265 | 56 | 161 | - | ||
฿ 13,500.00 ฿ 12,541.50 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 2 | 0 | 35 | 37 | 9500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 237 | 162 | 74 | 45 | 60 | 100 | 75 | 93 | 104 | 18 | 307 | 292 | 58 | 168 | - | ||
฿ 22,518.00 ฿ 20,637.75 |
LATERALLIFTINGCLAMPS | 1 Piece(s) | 3 Day(s) | 3 | 0 | 40 | 42 | 13500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 270 | 181 | 83 | 50 | 70 | 120 | 87 | 106 | 118 | 20 | 350 | 337 | 68 | 195 | - | ||
฿ 35,137.60 ฿ 19,673.54 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 25 Day(s) | 3 | 25 | 60 | 65 | 19 | Welded structure made of high tensile strength steel | - | - | 303 | 208 | 98 | 65 | 70 | 120 | 91 | 99.5 | 112 | 20 | 360 | 379 | 77 | 229 | 1 unit | ||
฿ 23,853.00 ฿ 21,606.05 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 0 | 45 | 47 | 23 | Welded structure made of high tensile strength steel | - | - | 312 | 212 | 90 | 55 | 80 | 140 | 102 | 118 | 134 | 22 | 380 | 385 | 81 | 222 | 1 unit | ||
฿ 49,829.53 ฿ 32,120.12 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 25 | 65 | 70 | 29 | Welded structure made of high tensile strength steel | - | - | 347 | 227 | 105 | 70 | 80 | 140 | 103 | 118 | 134 | 22 | 417 | 419 | 81 | 245 | 1 unit | ||
฿ 69,128.32 ฿ 40,951.62 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 10 | 70 | 75 | 50 | Welded structure made of high tensile strength steel | - | - | 458 | 328 | 130 | 80 | 80 | 160 | 124 | 140 | 124 | 25 | 529 | 525 | 95 | 300 | 1 unit | ||
฿ 73,821.21 ฿ 48,271.69 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 30 | 90 | 95 | 52 | Welded structure made of high tensile strength steel | - | - | 458 | 328 | 130 | 80 | 80 | 160 | 124 | 140 | 124 | 25 | 529 | 552 | 95 | 320 | 1 unit |
A horizontal hanging clamp for shaped steel for structures (H-beams, I-beams, T-beams, L-beams, etc.) or flat steel plates.
[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· Has a handle which can be safely and easily attached and detached.
Part Number |
---|
HLC0.5H |
HLC1H |
HLC1WH |
HLC2H |
HLC3H |
HLC3WH |
HLC5H |
HLC5WH |
HLC7H |
HLC7WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
Specifications | Features | Application | B (mm) |
b1 (mm) |
b2 (mm) |
b3 (mm) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
T3 (mm) |
t (mm) |
A (mm) |
H(MAX) (mm) |
h2 (mm) |
h3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,438.06 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 0 | 25 | 27 | 3000 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 173 | 122 | 56 | 34 | 40 | 65 | 49 | 65 | 86 | 12 | 229 | 208 | 38 | 115 | - | ||
฿ 9,470.00 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 1 | 0 | 30 | 32 | 5500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 203 | 143 | 65 | 40 | 50 | 80 | 61 | 80 | 104 | 16 | 273 | 246 | 48 | 140 | - | ||
฿ 18,318.65 ฿ 13,592.44 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 0 | 40 | 43 | 5900 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 209 | 151 | 62 | 35 | 50 | 80 | 64 | 68 | 100 | 16 | 262 | 265 | 56 | 161 | - | ||
฿ 13,500.00 ฿ 12,541.50 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 2 | 0 | 35 | 37 | 9500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 237 | 162 | 74 | 45 | 60 | 100 | 75 | 93 | 104 | 18 | 307 | 292 | 58 | 168 | - | ||
฿ 22,518.00 ฿ 20,637.75 |
LATERALLIFTINGCLAMPS | 1 Piece(s) | 3 Day(s) | 3 | 0 | 40 | 42 | 13500 | - | The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle | Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates | 270 | 181 | 83 | 50 | 70 | 120 | 87 | 106 | 118 | 20 | 350 | 337 | 68 | 195 | - | ||
฿ 35,137.60 ฿ 19,673.54 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 25 Day(s) | 3 | 25 | 60 | 65 | 19 | Welded structure made of high tensile strength steel | - | - | 303 | 208 | 98 | 65 | 70 | 120 | 91 | 99.5 | 112 | 20 | 360 | 379 | 77 | 229 | 1 unit | ||
฿ 23,853.00 ฿ 21,606.05 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 0 | 45 | 47 | 23 | Welded structure made of high tensile strength steel | - | - | 312 | 212 | 90 | 55 | 80 | 140 | 102 | 118 | 134 | 22 | 380 | 385 | 81 | 222 | 1 unit | ||
฿ 49,829.53 ฿ 32,120.12 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 25 | 65 | 70 | 29 | Welded structure made of high tensile strength steel | - | - | 347 | 227 | 105 | 70 | 80 | 140 | 103 | 118 | 134 | 22 | 417 | 419 | 81 | 245 | 1 unit | ||
฿ 69,128.32 ฿ 40,951.62 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 10 | 70 | 75 | 50 | Welded structure made of high tensile strength steel | - | - | 458 | 328 | 130 | 80 | 80 | 160 | 124 | 140 | 124 | 25 | 529 | 525 | 95 | 300 | 1 unit | ||
฿ 73,821.21 ฿ 48,271.69 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 30 | 90 | 95 | 52 | Welded structure made of high tensile strength steel | - | - | 458 | 328 | 130 | 80 | 80 | 160 | 124 | 140 | 124 | 25 | 529 | 552 | 95 | 320 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?