(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Over Sized Steel Cart Foldable Handle Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NHT-501

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    1240
  • Width(mm)
    790
  • Caster Diameter(mm)
    200
  • Handle Height(mm)
    900
  • JAN Code
    4546678002107
  • Mass(g)
    41000
  • Specifications
    Handle: includes finger pinch prevention cap
  • Capacity
    1 unit
Part Number
NHT-501 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 59,812.00

฿ 47,849.60

STEEL PLATFORM TRUCKS 1 Piece(s) 18 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    1240
  • Width(mm)
    790
  • Caster Diameter(mm)
    200
  • Handle Height(mm)
    900
  • JAN Code
    4546678002107
  • Mass(g)
    41000
  • Specifications
    Handle: includes finger pinch prevention cap
  • Capacity
    1 unit

Product Description

[Features]
· Robust steel construction with load resistance of 500 kg.
· Folding handle type for convenient storage.
· Rubber bumper all around the rim absorbs any impacts.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Specifications of NHT-501

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    1240
  • Width(mm)
    790
  • Caster Diameter(mm)
    200
  • Handle Height(mm)
    900
  • JAN Code
    4546678002107
  • Mass(g)
    41000
  • Specifications
    Handle: includes finger pinch prevention cap
  • Capacity
    1 unit
Part Number
NHT-501 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 59,812.00

฿ 47,849.60

STEEL PLATFORM TRUCKS 1 Piece(s) 18 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1