(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 104

  • Compatible Size(mm)
    180
  • Belt width(mm)
    22
  • JAN Code
    4021176023606
  • Mass(g)
    280
Part Number
104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,644.98

KUO WRENCH 1 Piece(s) 31 Day(s)

Basic Specifications

  • Compatible Size(mm)
    180
  • Belt width(mm)
    22
  • JAN Code
    4021176023606
  • Mass(g)
    280

Product Description

[Features]
Ideal for removing uniquely shaped components.

Specifications of 104

  • Compatible Size(mm)
    180
  • Belt width(mm)
    22
  • JAN Code
    4021176023606
  • Mass(g)
    280
Part Number
104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,644.98

KUO WRENCH 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1