(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made using chromium vanadium.
· American type extractor.
· Can be used to extracts bolts by drilling a hole in the center of the broken bolt and screwing-in an extractor of an appropriate size counter-clockwise.
Part Number |
---|
49-02 |
49-03 |
49-04 |
49-05 |
49-06 |
49-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (L) (mm) | Shank size (mm) | Compatible bolt size (mm) | Compatible bolt size (in) | Pilot hole size (mm) | Tip diameter (mm) | JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 975.80 | KUO EXTRACTOR | 1 Piece(s) | 7 Day(s) | - | - | 6-8 | 1/4-5/16 | - | - | 4021176490644 | - | ||
฿ 989.45 | KUO EXTRACTOR | 1 Piece(s) | 31 Day(s) | - | - | 8-11 | 5/16-7/16 | - | - | 4021176490729 | - | ||
฿ 1,134.19 | KUO EXTRACTOR | 1 Piece(s) | 7 Day(s) | - | - | 11-14 | 7/16-9/16 | - | - | 4021176490804 | - | ||
฿ 1,170.37 | KUO EXTRACTOR | 1 Piece(s) | 7 Day(s) | - | - | 14-18 | 9/16-3/4 | - | - | 4021176490989 | - | ||
฿ 1,387.46 | KUO EXTRACTOR | 1 Piece(s) | 7 Day(s) | - | - | 18-24 | 3/4-1 | - | - | 4021176491061 | - | ||
฿ 378.44 | KUO EXTRACTOR | 1 Piece(s) | 31 Day(s) | 57.8 | 3.8 | 6-8 | 1/4-5/16 | 3.2 | 2.5 | 4021176018183 | 5 |
Loading...
How can we improve?
How can we improve?