(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3795380220 |
3796230220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Component | Height (mm) |
JAN Code | Precautions | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 296.09 |
CLEANERS | 1 Piece(s) | Quote | Spray type | 175 | 4540061001869 | 223 | 1 pc (220 ml) | ||
฿ 425.07 |
CLEANERS | 1 Piece(s) | Quote | Foam Type | 183 | 4540061001920 | 237 | 1 pc (220 ml) |
An ultra-strong cleaner.
[Features]
· An ultra-strong type that thoroughly removes stubborn adhesive residue from rubber tape, double-sided tape, etc.
· Liquid type.
[Applications]
· Convenient when liquid needs to be poured, such as when removing stickers over a large area or for hook or surface-coated stickers, etc.
Part Number |
---|
3795380220 |
3796230220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Component | Height (mm) |
JAN Code | Precautions | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 296.09 |
CLEANERS | 1 Piece(s) | Quote | Spray type | 175 | 4540061001869 | 223 | 1 pc (220 ml) | ||
฿ 425.07 |
CLEANERS | 1 Piece(s) | Quote | Foam Type | 183 | 4540061001920 | 237 | 1 pc (220 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?