(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S4011-50MMX20M |
S4011-50MMX20M-PACK |
S4011-75MMX20M-0.5-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 673.34 |
ADHESIVE CLOTH TAPES | 1 Piece(s) | - | Quote | 50 | 1 Roll | ||
฿ 6,284.85 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
16 Pieces Per Package |
Quote | 50 | 1 Box (16 Rolls) | ||
฿ 6,828.21 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
12 Pieces Per Package |
Quote | 75 | 1 Box (12 Rolls) |
Nonflammable cloth base material that can be painted on. High degree of waterproofing and airtightness.
[Features]
· This waterproof airtight tape features excellent water resistance, airtightness and durability thanks to the application of a butyl rubber-based adhesive to a non-woven fabric base material on 1 side.
· Non-VOC product
[Applications]
· Suitable for use around sashes, etc.
· Suitable for the application and repair of moisture-permeable sheets.
Part Number |
---|
S4011-50MMX20M |
S4011-50MMX20M-PACK |
S4011-75MMX20M-0.5-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 673.34 |
ADHESIVE CLOTH TAPES | 1 Piece(s) | - | Quote | 50 | 1 Roll | ||
฿ 6,284.85 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
16 Pieces Per Package |
Quote | 50 | 1 Box (16 Rolls) | ||
฿ 6,828.21 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
12 Pieces Per Package |
Quote | 75 | 1 Box (12 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?