(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Yogore-Toru (Bathroom and Toilet Cleaner)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3792380200

  • Product Model
    Cleaner
  • Use
    For the Home
  • Width(mm)
    46
  • Depth(mm)
    46
  • Height(mm)
    188
  • Ingredient
    Ammonium fluoride
  • JAN Code
    4540061000664
  • Precautions
    236
  • Amount Of Content
    1 pc (200 ml)
Part Number
3792380200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 493.55

CLEANERS 1 Piece(s) Quote 1 pc (200 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For the Home
  • Width(mm)
    46
  • Depth(mm)
    46
  • Height(mm)
    188
  • Ingredient
    Ammonium fluoride
  • JAN Code
    4540061000664
  • Precautions
    236
  • Amount Of Content
    1 pc (200 ml)

Product Description

· A multi-purpose, powerful detergent.
[Features]
· Easy removal of troublesome water scale or oil stains.
[Applications]
· Can be used with a wide range of materials, including enamel, stainless steel, chrome plated products, brass, hardware, FRP and tile joints.

Specifications of 3792380200

  • Product Model
    Cleaner
  • Use
    For the Home
  • Width(mm)
    46
  • Depth(mm)
    46
  • Height(mm)
    188
  • Ingredient
    Ammonium fluoride
  • JAN Code
    4540061000664
  • Precautions
    236
  • Amount Of Content
    1 pc (200 ml)
Part Number
3792380200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 493.55

CLEANERS 1 Piece(s) Quote 1 pc (200 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1