(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Snap Ring Plier Set (Set of 4)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always wear safety goggles when working.

Specifications of 002003SB

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Mass(g)
    685
  • JAN Code
    4003773050100
  • Components of Set / Accessories
    4811-J1 (Straight: Corresponding hole diameter 12-25 mm), 4811-J2 (Straight: Corresponding hole diameter 19-60 mm), 4911-A1 (Straight: Corresponding shaft diameter 10-25 mm), 4911-A2 (Straight: Corresponding shaft diameter 19-60 mm), plastic tray
Part Number
002003SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,529.19

KUN HANDTOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Mass(g)
    685
  • JAN Code
    4003773050100
  • Components of Set / Accessories
    4811-J1 (Straight: Corresponding hole diameter 12-25 mm), 4811-J2 (Straight: Corresponding hole diameter 19-60 mm), 4911-A1 (Straight: Corresponding shaft diameter 10-25 mm), 4911-A2 (Straight: Corresponding shaft diameter 19-60 mm), plastic tray

Product Description

[Features]
· A 4-piece set of frequently used precision snap ring pliers for shafts and for holes
· Package design with high visual effect. (Has wide holes for hooks)
· Packaging material is a tough plastic that can also be used as tool trays within the tool cabinet.

Specifications of 002003SB

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Mass(g)
    685
  • JAN Code
    4003773050100
  • Components of Set / Accessories
    4811-J1 (Straight: Corresponding hole diameter 12-25 mm), 4811-J2 (Straight: Corresponding hole diameter 19-60 mm), 4911-A1 (Straight: Corresponding shaft diameter 10-25 mm), 4911-A2 (Straight: Corresponding shaft diameter 19-60 mm), plastic tray
Part Number
002003SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,529.19

KUN HANDTOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1