(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
20-10-P3 |
20-20-P2 |
20-30-P3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Arm Length (mm) |
JAN Code | Set Content | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,628.27 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 120 | 100/200/250 | 4021176267611 | Center bolt (614160), Shoulder (20-10-T), Arm (1-90-P, 1-190-P, 1-250-P) | Includes three sizes of arms. | ||
฿ 22,001.91 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 200 | 150/300 | 4021176003004 | Center bolt (621220), Shoulder (20-20-T), Arm (2-150-P, 2-300-P) | Includes two sizes of arms. | ||
฿ 63,109.45 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 350 | 200/300/400 | 4021176003011 | Center bolt (626280), Shoulder (20-30-T), Arm (3-200-P, 3-300-P, 3-400-P) | Includes three sizes of arms. |
[Features]
Enables both inner and outer extraction.
Part Number |
---|
20-10-P3 |
20-20-P2 |
20-30-P3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Arm Length (mm) |
JAN Code | Set Content | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,628.27 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 120 | 100/200/250 | 4021176267611 | Center bolt (614160), Shoulder (20-10-T), Arm (1-90-P, 1-190-P, 1-250-P) | Includes three sizes of arms. | ||
฿ 22,001.91 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 200 | 150/300 | 4021176003004 | Center bolt (621220), Shoulder (20-20-T), Arm (2-150-P, 2-300-P) | Includes two sizes of arms. | ||
฿ 63,109.45 |
KUO ARM PULLERS | 1 Piece(s) | 31 Day(s) | 350 | 200/300/400 | 4021176003011 | Center bolt (626280), Shoulder (20-30-T), Arm (3-200-P, 3-300-P, 3-400-P) | Includes three sizes of arms. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?