- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Mold removal for rubber packing or sash silicon MS-119
Specifications of MS-119
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077998197
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 311.81
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (50 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077998197
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Product Description
[Features]
· Simply apply and leave to remove mold.
· Stubborn mold on rubber packing near sashes or sinks that is difficult to remove with liquid detergent can be thoroughly removed simply by applying this product to the mold and leaving it.
· User-friendly tube type.
Specifications of MS-119
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077998197
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 311.81
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (50 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?