- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Antifungal Agent for Indoors, Antifungal Spray MB-02
(i)Caution
- This product is not a mold remover.
Specifications of MB-02
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Value Pack 2 kg Size
-
- Ingredient
- Organic Antibacterial and Anti-mold Agent
-
- JAN Code
- 4960077988198
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,217.00
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Value Pack 2 kg Size
-
- Ingredient
- Organic Antibacterial and Anti-mold Agent
-
- JAN Code
- 4960077988198
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Prevents the indoor growth of mold.
· A value 2 kg size for refilling the 250 ml Anti-mold Spray.
· A general purpose anti-mold agent that can be used in various locations, such as bathrooms, toilets or tatami rooms.
· The anti-mold spray is an anti-bacterial and anti-mold agent that can be used even in locations that will be used by babies or elderly people.
Specifications of MB-02
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Value Pack 2 kg Size
-
- Ingredient
- Organic Antibacterial and Anti-mold Agent
-
- JAN Code
- 4960077988198
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,217.00
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?