- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Stainless Steel Polish Stainless Steel Clean
Specifications of MS-102
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- 100ml
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077891023
-
- Weight(g)
- 160
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 232.17
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- 100ml
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077891023
-
- Weight(g)
- 160
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removes stains from stainless steel products.
· Thoroughly removes fogging, dust and oil stains from stainless steel products in kitchens (sinks, counters, cooking appliances, etc.) without leaving scratches.
Specifications of MS-102
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- 100ml
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077891023
-
- Weight(g)
- 160
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 232.17
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?