(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Polishing, Plus Cleaning

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MS-104

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Details Type
    100ml
  • Ingredient
    Silicon Oil, Abrasive, Fatty Acids, Mineral Spirits, Thickener
  • JAN Code
    4960077891047
  • Weight(g)
    125
  • pH
    Alkalinity
  • Amount Of Content
    1 pc.
Part Number
MS-104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 224.63

CLEANERS 2 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Details Type
    100ml
  • Ingredient
    Silicon Oil, Abrasive, Fatty Acids, Mineral Spirits, Thickener
  • JAN Code
    4960077891047
  • Weight(g)
    125
  • pH
    Alkalinity
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Makes plastic products glossy.
· Thoroughly removes finger marks, dust and small blemishes from household plastic products, decorative boards, painted products, etc.
· Also contains an anti-static agent to increase resistance to dirt and dust.

Specifications of MS-104

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Details Type
    100ml
  • Ingredient
    Silicon Oil, Abrasive, Fatty Acids, Mineral Spirits, Thickener
  • JAN Code
    4960077891047
  • Weight(g)
    125
  • pH
    Alkalinity
  • Amount Of Content
    1 pc.
Part Number
MS-104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 224.63

CLEANERS 2 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1