- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Bathtub Cleaning Faucet Cleaner - Industrial Use
Specifications of KAC-01
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value pack 1 kg
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), Glycol Ether, Thickener, Sanitizing Agent, Abrasive Agent (20% Calcium Carbonate Mineral)
-
- JAN Code
- 4960077962112
-
- Weight(g)
- 1800
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,486.34
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value pack 1 kg
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), Glycol Ether, Thickener, Sanitizing Agent, Abrasive Agent (20% Calcium Carbonate Mineral)
-
- JAN Code
- 4960077962112
-
- Weight(g)
- 1800
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removes water scale or fogging stains from mirrors.
· A value 1 kg size for refilling the 200 g Water Scale Remover for Mirrors.
· Completely removes white water scale stains from glass mirrors.
Specifications of KAC-01
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value pack 1 kg
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), Glycol Ether, Thickener, Sanitizing Agent, Abrasive Agent (20% Calcium Carbonate Mineral)
-
- JAN Code
- 4960077962112
-
- Weight(g)
- 1800
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,486.34
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?