- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Repairing Tile Joints, Brush Application, Joint Filler, White HM-80
Specifications of HM-80
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 50
-
- Depth(mm)
- 50
-
- Height(mm)
- 80
-
- Ingredient
- Vinyl acetate, copolymer resin emulsion, pigment, water-soluble waterproofing agent
-
- JAN Code
- 4960077961115
-
- Weight(g)
- 140
-
- pH
- Weak acids
-
- Applicable Surface Area
- Approximately 9 m² with the width of 5 mm and the depth of 5 mm
-
- Curing time
- Approx. 24 Hours (20°C) *Hardening Time Lengthens When External Temperature Low
-
- Amount Of Content
- 1 pc (80 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 285.26
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (80 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 50
-
- Depth(mm)
- 50
-
- Height(mm)
- 80
-
- Ingredient
- Vinyl acetate, copolymer resin emulsion, pigment, water-soluble waterproofing agent
-
- JAN Code
- 4960077961115
-
- Weight(g)
- 140
-
- pH
- Weak acids
-
- Applicable Surface Area
- Approximately 9 m² with the width of 5 mm and the depth of 5 mm
-
- Curing time
- Approx. 24 Hours (20°C) *Hardening Time Lengthens When External Temperature Low
-
- Amount Of Content
- 1 pc (80 g)
Product Description
[Features]
· Repairs cracks or gaps in joints
· Brush-applied, water-based type of joint filler.
· Paste-type joint filler that deeply penetrates fine cracks or gaps of approximately 1 mm to prevent base corrosion or tile peeling due to water ingress.
Specifications of HM-80
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 50
-
- Depth(mm)
- 50
-
- Height(mm)
- 80
-
- Ingredient
- Vinyl acetate, copolymer resin emulsion, pigment, water-soluble waterproofing agent
-
- JAN Code
- 4960077961115
-
- Weight(g)
- 140
-
- pH
- Weak acids
-
- Applicable Surface Area
- Approximately 9 m² with the width of 5 mm and the depth of 5 mm
-
- Curing time
- Approx. 24 Hours (20°C) *Hardening Time Lengthens When External Temperature Low
-
- Amount Of Content
- 1 pc (80 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 285.26
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (80 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?