- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Enamel Polish Enamel Clean MS-109
Specifications of MS-109
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077961092
-
- Weight(g)
- 155
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 231.15
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (100 ml) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077961092
-
- Weight(g)
- 155
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Product Description
[Features]
· Removes stains from enamel products.
· Powerfully and thoroughly removes deposits, rust and oil stains from enamel products (bathtubs, washbasins, kitchen appliances, etc.) without causing any scratches.
Specifications of MS-109
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant
-
- JAN Code
- 4960077961092
-
- Weight(g)
- 155
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 231.15
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (100 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?