- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Bath Soap Grime Remover MS-108
Specifications of MS-108
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 100
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077961085
-
- Weight(g)
- 170
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (130 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 264.22
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (130 ml) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 100
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077961085
-
- Weight(g)
- 170
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (130 ml)
Product Description
[Features]
· Removes sludge from small items in bathrooms.
· Thoroughly removes sludge such as soap grime or scale from small items typically kept in a bathroom.
· An environmentally friendly plant-based detergent that contains tall oil extracted from pine, which can be used even on marble.
Specifications of MS-108
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 100
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077961085
-
- Weight(g)
- 170
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (130 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 264.22
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (130 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?