- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Outdoor Washing Exterior Cleaner for Business
Specifications of EC-05
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 150
-
- Depth(mm)
- 150
-
- Height(mm)
- 351
-
- Details Type
- Value Pack 5 L Size
-
- Ingredient
- Surfactant (38% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077951062
-
- Weight(g)
- 7250
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,420.66
|
CLEANERS
|
1 Piece(s)
|
|
9 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 150
-
- Depth(mm)
- 150
-
- Height(mm)
- 351
-
- Details Type
- Value Pack 5 L Size
-
- Ingredient
- Surfactant (38% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077951062
-
- Weight(g)
- 7250
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removes stains from outer walls and near entryways.
· Thoroughly removes stains such as exhaust gas stains, dust and finger marks, etc. from outer walls.
· An environmentally friendly plant-based detergent that contains tall oil extracted from pine, which won't cause harm even if it is spilled on trees or plants.
Specifications of EC-05
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 150
-
- Depth(mm)
- 150
-
- Height(mm)
- 351
-
- Details Type
- Value Pack 5 L Size
-
- Ingredient
- Surfactant (38% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077951062
-
- Weight(g)
- 7250
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,420.66
|
CLEANERS
|
1 Piece(s)
|
|
9 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?