- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Metal Polish, Rust Out, Industrial Use SA-02
Specifications of SA-02
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 123
-
- Depth(mm)
- 96
-
- Height(mm)
- 210
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077951031
-
- Weight(g)
- 2220
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 Can (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,762.30
|
CLEANERS
|
1 Piece(s)
|
|
8 Day(s)
|
1 Can (2 kg) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 123
-
- Depth(mm)
- 96
-
- Height(mm)
- 210
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077951031
-
- Weight(g)
- 2220
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 Can (2 kg)
Product Description
[Features]
· Removes rust stains from metal products.
· A value 2 kg size for refilling the 100 ml Rust Out.
· Thoroughly removes rust, fogging and oil stains from metal surfaces of leisure or sports equipment, without needing to leave it for a long time.
· Also removes stains from metal faucets, drain pipes, etc. in bathrooms, toilets, washrooms, kitchens, etc.
Specifications of SA-02
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 123
-
- Depth(mm)
- 96
-
- Height(mm)
- 210
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077951031
-
- Weight(g)
- 2220
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 Can (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,762.30
|
CLEANERS
|
1 Piece(s)
|
|
8 Day(s)
|
1 Can (2 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?