- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Toilet Cleaning Stain Removal MS-107
Specifications of MS-107
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (70% amorphous silica), Nonionic Surfactant (3% Polyoxyethlylene Alkyl Ether), Antibacterial Agent
-
- JAN Code
- 4960077941070
-
- Weight(g)
- 100
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 246.16
|
CLEANERS
|
2 Piece(s)
|
|
7 Day(s)
|
1 pc (50 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (70% amorphous silica), Nonionic Surfactant (3% Polyoxyethlylene Alkyl Ether), Antibacterial Agent
-
- JAN Code
- 4960077941070
-
- Weight(g)
- 100
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Product Description
[Features]
· Removes stubborn ceramic stains.
· Thoroughly removes stubborn water scale from ceramic surfaces in toilets, washrooms, etc.
· Powder type suitable for cleaning large surfaces.
· The Stain Removal 50 g is made of components that dissolve in water, which prevents drain pipe clogging.
Specifications of MS-107
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (70% amorphous silica), Nonionic Surfactant (3% Polyoxyethlylene Alkyl Ether), Antibacterial Agent
-
- JAN Code
- 4960077941070
-
- Weight(g)
- 100
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 246.16
|
CLEANERS
|
2 Piece(s)
|
|
7 Day(s)
|
1 pc (50 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?