(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Stain Removal on Tile Joints, Joint Cleaning MS-101

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MS-101

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Ingredient
    Organic Acid, Higher Alcohol Nonionic Surfactant (0.2% Polyoxyethylene Alkyl Ether), Thickener
  • JAN Code
    4960077891016
  • Weight(g)
    155
  • pH
    Acid
  • Amount Of Content
    1 pc (100 ml)
Part Number
MS-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 231.15

CLEANERS 2 Piece(s) 7 Day(s) 1 pc (100 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Ingredient
    Organic Acid, Higher Alcohol Nonionic Surfactant (0.2% Polyoxyethylene Alkyl Ether), Thickener
  • JAN Code
    4960077891016
  • Weight(g)
    155
  • pH
    Acid
  • Amount Of Content
    1 pc (100 ml)

Product Description

[Features]
· Removes joint mold and yellow stains.
· Thoroughly removes yellow or black stains and mold from tile joints in bathrooms, toilets, etc.
· Does not have a strong odor like the chlorine type.

Specifications of MS-101

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • Ingredient
    Organic Acid, Higher Alcohol Nonionic Surfactant (0.2% Polyoxyethylene Alkyl Ether), Thickener
  • JAN Code
    4960077891016
  • Weight(g)
    155
  • pH
    Acid
  • Amount Of Content
    1 pc (100 ml)
Part Number
MS-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 231.15

CLEANERS 2 Piece(s) 7 Day(s) 1 pc (100 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1