- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of BOTL-7
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 96
-
- Depth(mm)
- 50
-
- Height(mm)
- 188
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077200115
-
- Weight(g)
- 375
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 311.18
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 96
-
- Depth(mm)
- 50
-
- Height(mm)
- 188
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077200115
-
- Weight(g)
- 375
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
[Features]
· Removes sludge and water scale stains in bathrooms
· Thoroughly removes stubborn scale, soap grime and sludge from resin, metal, wooden products, etc. in bathrooms.
· An environmentally friendly plant-based detergent that contains tall oil extracted from pine, which can be used even for cleaning marble.
Specifications of BOTL-7
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 96
-
- Depth(mm)
- 50
-
- Height(mm)
- 188
-
- Ingredient
- Surfactant (31% Polyoxyethylene Alkyl Ether, Tall Oil Salt, Potassium Fatty Acid), Chelating Agent (Ethylenediaminetetraacetic Acid), Distilled Water
-
- JAN Code
- 4960077200115
-
- Weight(g)
- 375
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 311.18
|
CLEANERS
|
2 Piece(s)
|
|
10 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?