(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Conditioner Anti-Mold Spray MSS-102

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is not a mold remover.

Specifications of MSS-102

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Organic Anti-mold Agent
  • JAN Code
    4960077200023
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 3 months
  • Amount Of Content
    1 pc (80 ml)
Part Number
MSS-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 308.26

CLEANERS 1 Piece(s) 10 Day(s) 1 pc (80 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Organic Anti-mold Agent
  • JAN Code
    4960077200023
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 3 months
  • Amount Of Content
    1 pc (80 ml)

Product Description

[Features]
· Prevents mold and restricts odors.
· Simply spray onto an air conditioner filter to reduce unpleasant fungal or mold odors blown from the air conditioner.

Specifications of MSS-102

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Organic Anti-mold Agent
  • JAN Code
    4960077200023
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 3 months
  • Amount Of Content
    1 pc (80 ml)
Part Number
MSS-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 308.26

CLEANERS 1 Piece(s) 10 Day(s) 1 pc (80 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1