- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Anti-Mold Agent for Tatami and Closets, for Industrial Use MBT-02
(i)Caution
- This product is not a mold remover. Spray after first removing the mold with a commercially available mold remover, or use before mold has started to grow.
Specifications of MBT-02
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- For Tatami Mats / Closets
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188642
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,830.18
|
CLEANERS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (2 kg) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- For Tatami Mats / Closets
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188642
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc (2 kg)
Product Description
[Features]
· Prevents mold on tatami or in closets.
· A value 2 kg size for refilling the 250 ml anti-mold agent for tatami and closets.
· Anti-mold agent for tatami and closets.
· A very safe, anti-bacterial, anti-mold agent that does not contain any TBZ pesticide or environmental hormones.
[Applications]
· For tatami or closets
Specifications of MBT-02
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- For Tatami Mats / Closets
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188642
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 3 months
-
- Amount Of Content
- 1 pc (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,830.18
|
CLEANERS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (2 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?