(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BOTL-24 |
BOTL-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.73 |
CLEANERS | 1 Piece(s) | 9 Day(s) | 66 | 45 | 195 | 4960077121014 | 335 | 1 pc (280 ml) | ||
฿ 741.22 |
CLEANERS | 2 Piece(s) | 10 Day(s) | 78 | 69 | 162 | 4960077121021 | 695 | 1 pc (600 ml) |
[Features]
· Dissolves and removes dirt that causes foul odors.
· An organic acid dissolves urinary deposits on toilet bowls to eliminate the source of foul odors.
· Removes stains through wet application in the areas where the liquid drips down the side of the toilet bowl.
· A safe and secure push-out type that does not spatter the acidic detergent mist.
· Contains a metal corrosion inhibitor that protects the insides of drain pipes from mold for greater security.
[Applications]
· For cleaning ceramic or porcelain such as toilet bowls or tiles.
Part Number |
---|
BOTL-24 |
BOTL-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.73 |
CLEANERS | 1 Piece(s) | 9 Day(s) | 66 | 45 | 195 | 4960077121014 | 335 | 1 pc (280 ml) | ||
฿ 741.22 |
CLEANERS | 2 Piece(s) | 10 Day(s) | 78 | 69 | 162 | 4960077121021 | 695 | 1 pc (600 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?