(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Home, Antifungal Agent MSS-105

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MSS-105

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077090419
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (80 ml)
Part Number
MSS-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 271.58

CLEANERS 2 Piece(s) 10 Day(s) 1 pc (80 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077090419
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (80 ml)

Product Description

[Features]
· Prevents the indoor growth of mold.
· Restricts the growth of mold in various locations such as bathrooms, tatami, drainboards, wallpaper, ceilings and curtains.
[Applications]
· For preventing mold around wet areas in bathrooms (tiles, joints, walls) or washrooms, etc.
· For preventing mold on dry tatami, moist tatami, new tatami, closets or drainboards.
· For preventing mold near windows on wallpaper, ceilings, the rear of furniture, aluminum or wooden window frames, rubber packing, curtains (accordion or roll type), etc.

Specifications of MSS-105

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    110
  • Depth(mm)
    37
  • Height(mm)
    180
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077090419
  • Weight(g)
    150
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (80 ml)
Part Number
MSS-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 271.58

CLEANERS 2 Piece(s) 10 Day(s) 1 pc (80 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1