(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramics Polishing Mesh Pad For Ceramics - Coarse MS-123

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MS-123

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079230
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: white aluminum abrasive
  • Amount Of Content
    1 pc.
Part Number
MS-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 313.37

CLEANERS 2 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079230
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: white aluminum abrasive
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Removes water scale stains from ceramic products.
· Thoroughly removes dirt such as water scale and ring marks on ceramic products (toilet bowls, hand washing bowls, sinks, etc.) or tea stains and water scale stains on porcelain tiles, porcelain teacups, mugs, etc., which are difficult to remove with detergent alone.
· Simply moisten with water and rub for a sparkling clean.

Specifications of MS-123

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079230
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: white aluminum abrasive
  • Amount Of Content
    1 pc.
Part Number
MS-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 313.37

CLEANERS 2 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1