- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Toilet Cleaning Agent Super Toilet Cleaner MS-121
Specifications of MS-121
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent, Mesh Pad: Base Material: Polyester, Abrasive: Silicate Glass Grinding Material
-
- JAN Code
- 4960077079216
-
- Weight(g)
- 185
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (120 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 432.57
|
CLEANERS
|
1 Piece(s)
|
|
6 Day(s)
|
1 pc (120 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent, Mesh Pad: Base Material: Polyester, Abrasive: Silicate Glass Grinding Material
-
- JAN Code
- 4960077079216
-
- Weight(g)
- 185
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (120 g)
Product Description
[Features]
· Removes stubborn ceramic stains.
· The double effect of a granular detergent and a mesh pad for glass quickly removes water scale, chlorine and black stains from ceramic porcelain to give them a new radiance.
Specifications of MS-121
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent, Mesh Pad: Base Material: Polyester, Abrasive: Silicate Glass Grinding Material
-
- JAN Code
- 4960077079216
-
- Weight(g)
- 185
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (120 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 432.57
|
CLEANERS
|
1 Piece(s)
|
|
6 Day(s)
|
1 pc (120 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?