- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Glass Polish Super Scaly Trace Remover MS-120
Specifications of MS-120
-
- Product Type
- Detergent
-
- Application
- For Glass
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant Mesh Pad: Base material: polyester, Abrasive, White Alumina Abrasive Material
-
- JAN Code
- 4960077079209
-
- Weight(g)
- 185
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc (120 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 433.56
|
CLEANERS
|
2 Piece(s)
|
|
7 Day(s)
|
1 pc (120 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For Glass
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant Mesh Pad: Base material: polyester, Abrasive, White Alumina Abrasive Material
-
- JAN Code
- 4960077079209
-
- Weight(g)
- 185
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc (120 g)
Product Description
[Features]
· Removes scale marks from mirrors.
· The double effect of a granular detergent and a mesh pad for glass cleans off previously unremovable stubborn white scaly stains (scale marks) to give a new transparency to mirrors and glass.
Specifications of MS-120
-
- Product Type
- Detergent
-
- Application
- For Glass
-
- Width(mm)
- 140
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Surfactant (2% Polyoxyethylene Alkyl Ether), Glycol Ether, Thickener, Abrasive Agent (30% Calcium Carbonate, Aluminum Oxide), Lubricant Mesh Pad: Base material: polyester, Abrasive, White Alumina Abrasive Material
-
- JAN Code
- 4960077079209
-
- Weight(g)
- 185
-
- pH
- Neutral
-
- Amount Of Content
- 1 pc (120 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 433.56
|
CLEANERS
|
2 Piece(s)
|
|
7 Day(s)
|
1 pc (120 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?