(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Algae Inhibitor Agent MRA-5

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The MRA406 series consists of very safe anti-bacterial and anti-mold agents that do not contain any TBZ pesticide or environmental hormones. These products do not remove stains caused by algae.

Specifications of MRA-5

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077062553
  • Weight(g)
    325
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (250 ml)
Part Number
MRA-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) 1 pc (250 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077062553
  • Weight(g)
    325
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (250 ml)

Product Description

[Features]
· Stops the growth of algae outdoors.
· Restricts the growth of algae on the north side of buildings, around entryways, in parking areas, etc.

Specifications of MRA-5

  • Product Type
    Detergent
  • Application
    Other
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Ingredient
    Diiodomethyl-Based Compound
  • JAN Code
    4960077062553
  • Weight(g)
    325
  • pH
    Neutral
  • Effective Period
    Approx. 6 months
  • Amount Of Content
    1 pc (250 ml)
Part Number
MRA-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) 1 pc (250 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1