(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Swiss Grip Coin Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8125-9-45

  • Shaft length L (mm)
    45
  • Overall Length(mm)
    150
  • JAN Code
    7610733258895
  • Application
    For changing tool batteries, etc. For removing the battery cap. For installing camera tripod screws. For adjusting skis.
Part Number
8125-9-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 835.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Basic Specifications

  • Shaft length L (mm)
    45
  • Overall Length(mm)
    150
  • JAN Code
    7610733258895
  • Application
    For changing tool batteries, etc. For removing the battery cap. For installing camera tripod screws. For adjusting skis.

Product Description

[Features]
· Coin screwdrivers useful at various worksites.

Specifications of 8125-9-45

  • Shaft length L (mm)
    45
  • Overall Length(mm)
    150
  • JAN Code
    7610733258895
  • Application
    For changing tool batteries, etc. For removing the battery cap. For installing camera tripod screws. For adjusting skis.
Part Number
8125-9-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 835.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1