(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ball end mill for graphite electrode machining.
· Long-neck shape that supports various machining shapes.
Part Number |
---|
F2039G-R10XSS20X130 |
F2039G-R10XSS20X200 |
F2039G-R12.5XSS25X130 |
F2039G-R12.5XSS25X200 |
F2039G-R15XSS32X130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Major Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,186.00 ฿ 17,966.83 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 10 | 50 | 230 | 130 | 20 | 20 | 8005641 | ||
฿ 24,470.00 ฿ 18,952.02 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 10 | 50 | 300 | 200 | 20 | 20 | 8005643 | ||
฿ 23,335.00 ฿ 18,072.96 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 12.5 | 53 | 230 | 130 | 25 | 25 | 8005644 | ||
฿ 24,619.00 ฿ 19,104.34 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 12.5 | 53 | 300 | 200 | 25 | 25 | 8005646 | ||
฿ 26,202.00 ฿ 20,298.69 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 15 | 66 | 230 | 130 | 32 | 30 | 8005647 |
Loading...
Type | Bore | work material | Graphite | Number of flutes(sheet) | 1 |
---|---|---|---|---|---|
Machining Application | Curved Surface / Carving / R-Groove | Shank length(mm) | 100 | Number of Grooves | 2 |
How can we improve?
How can we improve?