1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Samarium Cobalt Rare Earth Magnet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic material that features outstanding corrosion resistance and stability in changing temperatures.
[Features]
· A magnet with ultra-powerful magnetic force despite its small size.
· Use as a strong retention tool.
· Outstanding corrosion resistance, also stable in changing temperatures.
· A magnet with high retention force, suitable for uses requiring magnets smaller and flatter than conventional magnets.
· As a strong retention tool.
[Applications]
· A magnet with high retention force, ideal for uses requiring magnets smaller and flatter than conventional magnets.

 
Part Number
CRM-3R1
CRM-6R5
CRM-10R2
CRM-14L2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Surface Magnetic Density
(T)
Outer Diameter
(mm)
Height
(mm)
Length
(cm)
Width
(cm)

฿ 319.00

NGS RAREEARTHMAGNET 1 Piece(s) 46 Day(s) Round Type20031.5--

฿ 262.00

NGS RAREEARTHMAGNET 1 Piece(s) 46 Day(s) Round Type35065--

฿ 239.00

RAREEARTHMAGNET 1 Piece(s) Same day Round Type160102--

฿ 357.00

NGS RAREEARTHMAGNET 1 Piece(s) 46 Day(s) Square Shape140-114mm2

Loading...

  1. 1

Basic Information

Product Model Samarium Cobalt Magnet Mass(g) 5 Application A magnet with a high retention force, suitable for uses requiring magnets smaller and flatter than conventional magnets.
Features Strong Magnet Specifications Samarium cobalt: With excellent corrosion resistance and maintains stable properties.