1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tool Set CTS-8

NGS SCRIBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Tool Set CTS-8
  • Carbide Tool Set CTS-8
  • Carbide Tool Set CTS-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,939.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide tip specification tool set that is an essential item for work sites.
[Features]
· This set is used in scribing work, punch work, scribing arcs, circles, and equal division work.
· Store 8 items in this conveniently portable metal case.
[Applications]
· Scribing and punching of copper, brass, plastic, glass, etc.
· Circular arc, round scribing, equal division work, etc.

 
Part Number
CTS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,939.91

NGS SCRIBER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Mass(g) 1500 Set Content · Silver linear scale 150 mm · Scriber with tip KW · Center punch with tip S · Center punch with tip M · Compass with tip 100 mm TFD-100 · Compass with tip 150 mm TFD-150 · Compass with tip 250 mm TFD-250 · Scribing caliper with tip 150 mm FHC-150, 1 each Use For Scribe and Punch Work
Trusco code 175-9218 Features The metal case has 8 tools.

Please check the type/dimensions/specifications of the part CTS-8 in the Carbide Tool Set CTS-8 series.