1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Scribing Needle (SC-P05)

SCRIBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This convenient and portable pencil-type scribing needle is an essential item for work sites.
[Features]
· The scribing needle has a carbide specification.
· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
· Very little abrasion and does not chip. Also, this is a durable scriber that does not create burrs.
· With cap & clip convenient for storage.
· Material: Main body: ABS resin, Tip: Carbide tip (G2).
[Applications]
· Scribing (line drawing), etc., on steel, brass, plastic, and glass, etc.

 
Part Number
SC-P05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal length
(mm)
Carbide tip diameter
(mm)
Mass
(g)
Standard

฿ 451.33

SCRIBER 1 Piece(s) 10 Day(s) 1250.5100.5mm

Loading...

  1. 1

Basic Information

Product Model Pencil Type Marking Needle Tip Portion Specifications Carbide Tip Single item / Set Single item
Material Body: ABS Resin / Tip: Carbide Chip (G2) Use Marking off (line drawing) of materials such as copper, brass, plastic and glass Feature 1 · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like. · Little wear and does not chip. Also a durable scribing needle that does not cause any burrs. · Equipped with cap and clip convenient for storing
Tip angle(°) 50

Please check the type/dimensions/specifications of the part SC-P05 in the Precision Scribing Needle series.

Products with similar specification

Part Number
SC-P10
SC-P20
SC-PE05
SC-PE10
SC-PE20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTotal length
(mm)
Carbide tip diameter
(mm)
Mass
(g)
Standard

฿ 450.00

1 Piece(s) 4 Day(s) 1251101.0mm

฿ 450.00

1 Piece(s) 4 Day(s) 1252102.0mm

฿ 210.00

1 Piece(s) 4 Day(s) -0.55Replacement Lead 0.5 mm

฿ 210.00

1 Piece(s) 4 Day(s) -15Replacement Lead 1.0 mm

฿ 210.00

1 Piece(s) 4 Day(s) -25Replacement Lead 2.0 mm