1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Loupe LL-357

NGS MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three types of magnification in one. A head magnifying glass equipped with an energy-saving LED light.
[Features]
· With long-lasting LED light, enabling observations even in dark areas.
· Select from three magnification types (3x/5x/7x) to suit the application.
· Comes with a storage case convenient for portability.
· Material: lens: acrylic, main body: ABS, case: PVC.
· Battery life is approximately 10 hours.
· Power supply is CR2032 (lithium batteries) x 2 (included for testing).
[Applications]
· Magnifier with light.

 
Part Number
LL-357
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 483.96

NGS MICROSCOPE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pocket Loupe Magnification(x) 3 / 5 / 7 Lens dimension(mm) 70×54
Specifications Battery Life: Approx. 10 Hours Mass(g) 38 Power Supply CR2032 (lithium battery) x 2
Total Length(mm) 107 Application Magnifier with Light Features · Equipped with long service life LED light for observations even in darkness. · 3 magnification types are available to suit application. · Storage case convenient for carrying provided
Material · Lens: Acrylic, Body: ABS, Case: PVC