1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head loupe (acrylic resin)

MICROSCOPE

Head loupe (acrylic resin)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With light shining brightly on the work area at hand, the loupe enables use of both hands for excellent operability.
[Features]
· Strap can be fastened on the head, facilitating the convenient use of both hands for detailed work.
· Light moves vertically and horizontally to brightly light the work area at hand.
· With four types of magnification lenses that can be replaced to match work operations.
· The lens is made of acrylic resin.
· Power supply is AAA batteries x 2.
· Battery life is approximately 3.5 hours with alkaline batteries. Light bulb operation life is approximately 800 hours.
[Applications]
· For assembly and inspection of precision parts, etc.

 
Part Number
HMG-4L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,870.00

MICROSCOPE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Head Loupe Magnification(x) 2.5 / 3.5 / 1.8 / 1.2 Lens dimension(mm) 50×103
Specifications Battery Life: Approximately 3.5 hours with alkaline batteries, Light Bulb Life: Approx. 800 hours Mass(g) 116 Power Supply AAA Batteries x 2
Application For assembly and inspection of precision parts etc Features · Belt can be fastened on head, facilitating the convenient use of both hands for detailed work. Light that moves up, down, left and right to facilitate bright illumination for the working area at hand. · Equipped with lenses having 4 types of magnification that can be exchanged according to work Accessory · 4 lenses, lens wipe, bulb replacement cap, light bulb (preinstalled on light section)
Material Lens: Acrylic Resin

Please check the type/dimensions/specifications of the part HMG-4L in the Head loupe (acrylic resin) series.