LED Head Magnifier

Caution
Product Description
Head-worn magnifier with energy-efficient LED light, enabling use of both hands for excellent workability.
[Features]
· Strap can be fastened on the head, facilitating the convenient use of both hands for detailed work.
· Uses a power-saving LED light with long service life.
· Vertical and horizontal angle adjustment as well as adjustment of lit lamp count to brightly light the work area at hand.
· With four types of magnification lenses that can be replaced to match work operations (1.2/1.8/2.5/3.5x).
· Material: lens: acrylic resin.
· Battery life is approximately 20 hours with alkaline batteries.
· The LED life is about 40,000 h (not replaceable).
[Applications]
· For assembly and inspection of precision parts, etc.