(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SV-MIS-35G |
SV-MIS-60G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Line of Sight (°) |
Mirror Slope |
---|---|---|---|---|---|---|---|
฿ 1,803.37 |
NGS SCRIBER | 1 Piece(s) | 5 Day(s) | Approx. 70 | Approx. 35 ° | ||
฿ 2,089.00 |
NGS SCRIBER | 1 Piece(s) | 46 Day(s) | Approximately 120 | Approx. 60 ° |
Lateral view adapter for industrial endoscope with monitor.
[Features]
· Can be mounted to a φ5.5 (diameter 5.5 mm) camera tip to change the direction of the field of vision.
· Material: Copper, plating finish (other than mirror).
[Applications]
· Lateral view adapter for industrial endoscope with monitor.
Part Number |
---|
SV-MIS-35G |
SV-MIS-60G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Line of Sight (°) |
Mirror Slope |
---|---|---|---|---|---|---|---|
฿ 1,803.37 |
NGS SCRIBER | 1 Piece(s) | 5 Day(s) | Approx. 70 | Approx. 35 ° | ||
฿ 2,089.00 |
NGS SCRIBER | 1 Piece(s) | 46 Day(s) | Approximately 120 | Approx. 60 ° |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?