(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Camera for MIS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,242.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
C-MIS-3910G SALE
C-MIS-3920G SALE
C-MIS-3930G SALE
C-MIS-5520G SALE
C-MIS-5530G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Type Specifications Material Features

฿ 27,242.00

฿ 21,793.60

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×1m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 29,307.00

฿ 23,445.60

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×2m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 31,784.00

฿ 25,427.20

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×3m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 28,480.00

฿ 22,784.00

NGS SCRIBER 1 Piece(s) 46 Day(s) Semi Hard Tube φ5.5mm×2m Stainless Steel Cable High rigidity stainless steel cable is ideal for difficult use environments.

฿ 30,546.00

฿ 24,436.80

NGS SCRIBER 1 Piece(s) 46 Day(s) Semi Hard Tube φ5.5mm×3m Stainless Steel Cable High rigidity stainless steel cable is ideal for difficult use environments.

Basic Specifications

  • Focal Depth
    Approximately 20-50 mm
  • Resolution(pixcel)
    640 x 480
  • Number of pixels
    300,000
  • Application
    Optional Camera for Industrial Endoscope MIS Series with Monitor (Equivalent to IP66)

Product Description

Optional camera for MIS.
[Features]
· φ3.9 (diameter 3.9 mm) model: Small diameter smooth cable, ideal for observation in tight places.
· φ5.5 (diameter 5.5 mm) model: High rigidity stainless steel cable is ideal for difficult use environments.
· Material: φ3.9 (diameter 3.9 mm) model: Plastic cable, φ5.5 model: Stainless steel cable.
[Applications]
· Optional camera for industrial endoscope MIS series with monitor (equivalent to IP66).

Part Number
C-MIS-3910G SALE
C-MIS-3920G SALE
C-MIS-3930G SALE
C-MIS-5520G SALE
C-MIS-5530G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Type Specifications Material Features

฿ 27,242.00

฿ 21,793.60

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×1m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 29,307.00

฿ 23,445.60

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×2m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 31,784.00

฿ 25,427.20

NGS SCRIBER 1 Piece(s) 46 Day(s) Soft Tube φ3.9mm×3m Plastic Cable Small diameter smooth cable, ideal for observing in tight places.

฿ 28,480.00

฿ 22,784.00

NGS SCRIBER 1 Piece(s) 46 Day(s) Semi Hard Tube φ5.5mm×2m Stainless Steel Cable High rigidity stainless steel cable is ideal for difficult use environments.

฿ 30,546.00

฿ 24,436.80

NGS SCRIBER 1 Piece(s) 46 Day(s) Semi Hard Tube φ5.5mm×3m Stainless Steel Cable High rigidity stainless steel cable is ideal for difficult use environments.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1