1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XY Stage for Microscope

NGS SCRIBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XY Stage for Microscope
  • XY Stage for Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,576.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An XY stage for microscopes. Features dials for both the vertical and horizontal axes which allow easy fine positioning adjustment of the sample.
[Features]
· Movable stage for simple positional adjustments of samples.
· With anti-slip sheet.
· Even microscopes with non-compatible base hole diameters can be used by removing the guide on the reverse side of the base unit.
· Material: main body: rolled steel material; stage: glass; adjustment dial: plastic.
[Applications]
· Used for sample position adjustment.

 
Part Number
STD-7050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,576.00

NGS SCRIBER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Microscope Supplies Application Sample Location adjustment Mass(g) 1550
Allowable Load Within 1.5 kg Stage Movable Range Length 50 x Width 70 mm Compatible Base Hole Diameter of Microscope(mm) φ95
Features · Mobile stage for simple positional adjustments of samples. · Equipped with slip resistant sheet · Even microscopes with base hole diameters that do not fit can be used by removing the guide on the reverse side of the base unit. Material Main Body: Rolled Steel Material; Stage: Glass; Adjustment Dial: Plastic

Please check the type/dimensions/specifications of the part STD-7050 in the XY Stage for Microscope series.