1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super-Magnetic Level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • ML-100KB
  • ML-150KW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Once attached, it will not come off even when making micro adjustments with a hammer.
[Features]
· Includes a powerful magnet on the measuring surface
· Features a useful V-groove on the measurement surface for measuring on round objects
[Applications]
· For measuring the horizontal, vertical and 45° angles.

 
Part Number
ML-100KB
ML-100KW
ML-150KB
ML-150KW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Color Specification Description Mass
(g)
Application

฿ 641.00

NGS LEVEL 1 Piece(s) Same day 100Black· Bubble Tube Sensitivity: 0.50 mm/m = 0.0286°, Bubble Tube Accuracy: Within ±1.50 mm/m = ±0.0859°; 4 main line acrylic bubble tubes (with phosphorescent tape attached); 360° acrylic bubble tube80Horizontal and vertical measurement

฿ 692.00

NGS LEVEL 1 Piece(s) 1 Day(s) 100White· Bubble Tube Sensitivity: 0.50 mm/m = 0.0286°, Bubble Tube Accuracy: Within ±1.50 mm/m = ±0.0859°; 4 main line acrylic bubble tubes (with phosphorescent tape attached); 360° acrylic bubble tube80Horizontal and vertical measurement

฿ 1,002.00

NGS LEVEL 1 Piece(s) 46 Day(s) 150Black· Bubble Tube Sensitivity: 0.50 mm/m = 0.0286°, Bubble Tube Accuracy: Within ±1.50 mm/m = ±0.0859°, 4-main line acrylic bubble tube (with phosphorescent tape attached)110Horizontal, vertical, and 45° measurement

฿ 853.00

NGS LEVEL 1 Piece(s) 1 Day(s) 150White· Bubble Tube Sensitivity: 0.50 mm/m = 0.0286°, Bubble Tube Accuracy: Within ±1.50 mm/m = ±0.0859°, 4-main line acrylic bubble tube (with phosphorescent tape attached)110Horizontal, vertical, and 45° measurement

Loading...

  1. 1

Basic Information

Product Model Acrylic Level Gauge (Square) Height(mm) 47 Thickness(mm) 20
Material Plastic Features · Strong magnet fitted on measurement surface · Equipped with V groove useful for taking measurements of round objects