1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level NIC Transmitter Display Set

NGS LEVEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 74,295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measuring tool / measuring equipment in which 2 DL-S3 units can be wirelessly connected and simultaneously displayed on the display, enabling measurements in the X and Y directions to be done all at once.
[Features]
· Enables a single person to carry out leveling work in multiple-person, large-scale machine tool assembly and installation.
· Visible displays for locations that are difficult to see at a distance, such as high places or gaps, can improve work efficiency even when just a single unit is connected.
· Transmitter and display are paired as a set, and can be used immediately after purchase without the need to configure settings.
· Compatible model:DL-S3, DL-S3C, DL-S3L.
[Applications]
· For sending/displaying measured data of two LEVELNIC DL-S3 units.

 
Part Number
DL-D5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74,295.00

฿ 59,436.00

NGS LEVEL 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Model Digital Level gauge Product Dimension(mm) L144 X W76 X D27 (including key ring catch), L147 X W81 X D35 (when mounting the included silicone cover) Power Supply AA Battery X 2
Operating Temperature Range(°C) 0–40 Mass(g) 290 each Input Transmitter: Digital Level DL-S3 External Signal X 2
Indicator Display: 16 Characters x 2 Lines, Character Size: L 4.9 x W 2.5 mm, Includes Back Light Wireless system Bluetooth Class1 Communication distance Visibility 50 to 100 m (varies somewhat depending on operating conditions)
Time of continuous use Transmitter: Alkaline Battery, Approximately 17 Hours (Communication with Display Unit), Alkaline Battery, Approximately 3 hours (No Communication with Display Unit), Display Unit: Alkaline Battery, Approximately 8 Hours Accessory Transmitter: Connection Cables (Approximately 80 cm Long) x 2; AA Batteries x 2; Silicon Cover / Display Unit: AA Batteries x 2; Silicon Cover Compatible Model DL-S3、DL-S3C、DL-S3L
Application For sending/displaying measured data of the two LEVELNIC DL-S3 units. Features · 2 Dl-S3 units can be connected and simultaneously displayed on the display, which is convenient for measurements in the X and Y directions. · The level adjustment work performed by multiple people when assembling or installing a large machine tool can be performed by a single person alone. Being able to see the display of locations that are difficult to see, such as high places or gaps away from such locations, can improve work efficiency even when just a single unit is connected. · The transmitter and the display are paired as a set, so there is no need to carry out settings after purchase and they can be used right away.

Please check the type/dimensions/specifications of the part DL-D5 in the Level NIC Transmitter Display Set series.