Crack measure, linear scale with light-interval scale

Brand :
NIIGATASEIKI

Caution

    Product Description

    Crack measurement gauge using a stepped scale type with easy-to-see 1 mm graduations.
    [Features]
    · 0.3 mm, which is a rough guideline for the crack width that can potentially lead to defects, is marked in red.
    · The straight ruler on the back surface is an easy-to-see stepped scale type with a 1 mm scale.
    · Range for Crack Measurement: 0.1-2.0 mm.
    · Measurement range of straight ruler: 0 to 150 mm.
    · Silver finish.
    [Applications]
    · Measurement of cracks in wall surfaces, foundations, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat