1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radius Gauge, Single Unit

Radius Gauge, Single Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A radius gauge that can be used to easily inspect radii, recommended for molding, can making and welding.
[Features]
· Ideal for inspection of places which are difficult to measure because all the sizes are independent.
· Single item size: R dimension can be selected from 0.5 to 13.0 mm in 0.5 mm increments.
· Material: Carbon structural steel.
[Applications]
· Can be used for inspection of the rounded parts of molds, jigs, wooden molds etc.

 
Part Number
RGL-05
RGL-10
RGL-15
RGL-20
RGL-25
RGL-30
RGL-35
RGL-40
RGL-45
RGL-50
RGL-55
RGL-60
RGL-65
RGL-70
RGL-75
RGL-80
RGL-85
RGL-90
RGL-95
RGL-100
RGL-105
RGL-110
RGL-115
RGL-120
RGL-125
RGL-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet Content・R Size
(mm)

฿ 358.18

ANGLE 1 Piece(s) 15 Day(s) 0.5

฿ 358.18

ANGLE 1 Piece(s) 15 Day(s) 1.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 1.5

฿ 497.50

ANGLE 1 Piece(s) 15 Day(s) 2.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 2.5

฿ 497.50

NGS ANGLE 1 Piece(s) 45 Day(s) 3.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 3.5

฿ 497.50

NGS ANGLE 1 Piece(s) 45 Day(s) 4.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 4.5

฿ 334.78

NGS ANGLE 1 Piece(s) 5 Day(s) 5.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 5.5

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 6.0

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 6.5

฿ 334.78

NGS ANGLE 1 Piece(s) 45 Day(s) 7.0

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 7.5

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 8.0

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 8.5

฿ 873.00

NGS ANGLE 1 Piece(s) 5 Day(s) 9.0

฿ 873.00

NGS ANGLE 1 Piece(s) 5 Day(s) 9.5

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 10.0

฿ 502.84

ANGLE 1 Piece(s) 15 Day(s) 10.5

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 11.0

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 11.5

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 12.0

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 12.5

฿ 502.84

NGS ANGLE 1 Piece(s) 45 Day(s) 13.0

Loading...

  1. 1

Basic Information

Application Used for inspection of rounded part of molds, tools, wooden molds etc. Materials Carbon Steel for Mechanical Structure Features Ideal for inspection of places that are difficult to measure.