Thickness gauge leaf

Brand :
NIIGATASEIKI

Caution

    Product Description

    Thickness gauge that allows difficult to measure gaps to be measured with ease.
    [Features]
    · Enables accurate inspection by inserting into fine gaps between two planes which are difficult to measure with a measuring instrument.
    · A measuring instrument indispensable for measuring intervals of pistons and cylinders of automobiles and engines.
    [Applications]
    · For measuring gaps.

    What is thickness gauge

    It is also called feeler gauge, like a gauge with bundled leafs (spatula shaped
    sheet metal at 0.01mm~1.00mm), for checking the curve and warp.


    Instructions for use

    Insert the gauge into the tiny gap between two flat faces, the gap size is previous
    one gauge which can not be inserted.
    *Set measuring object on a standard flat surface when measuring.
     
    The checking methods of plate’ s warp and square bar’s curve
    First, press against the four corners of the plate in order for checking the embossment
    of plate. If other corners tend to flow up while pressing one corner, the pressed
    corner has a gap in between the flat surface. Insert the thickness gauge into the gap
    to determine the size of gap and know how bad it is bend.
     

    Precaution after use

    Remove all dust and fingerprints then appl anti-rust oil.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thickness gauge leaf | NIIGATASEIKI | MISUMI Thailand