1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limit Screw Ring Set for Testing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,323.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Essential product for checking thread precision. Screw gauge enabling easy checking of screw accuracy on the Go and No Go sides.
[Features]
· Inspects the upper limit and lower limit of the predetermined dimension accuracy of the screw part.
· Machining (GRWR) and ISO system specifications can also be manufactured.
· The gauge classifications for screw limit gauge are determined with the same grades as the screws to be measured.
· If the gauge GO side is passed through comfortably and the NO GO side does not screw in two turns or more, then the screw is judged to have passed.
[Applications]
· Used for inspecting screws.

What is thread ring gauge

Thread ring gauge is used to check the pitch of male screw for specifications.
As to limit thread ring gauge, it can check and decide whether the grade of
screw is the same as the grade of gauge.

Instructions for use

①First, the screw will pass through GO side of thread ring gauge smoothly.
②Then, the screw will not pass through NO-GO side of thread ring gauge even with
two or more turns. (JIS Grade)
Then, the screw will not pass through NO-GO side of thread ring gauge when
turned more than two times. (ISO Grade)
If the grade inspection of manufactured screw by thread ring gauge meets above
conditions ① and ②, it can be judged as a qualified product.
*Make sure there is no error with specifications and grades.


 

Example for use

GO side
First, the screw will pass through GO side of 
thread ring gauge smoothly.

NO-GO side
Then, NO-GO side will not pass through even
with two or more turns.(JIS Grade)
Then, NO-GO side will not pass through when
turned more than two times.(ISO Grade)


If the grade inspection of manufactured screw by thread ring gauge meets above
conditions ① and ②, it can be judged as a qualified product.

Part Number
GRIR2-0204
GRIR2-02304
GRIR2-026045
GRIR2-0305
GRIR2-0407
GRIR2-0508
GRIR2-0610
GRIR2-0710
GRIR2-0810
GRIR2-08125
GRIR2-1010
GRIR2-1015
GRIR2-10125
GRIR2-1210
GRIR2-1215
GRIR2-12125
GRIR2-12175
GRIR2-1415
GRIR2-1420
GRIR2-1620
GRIR2-1815
GRIR2-1825
GRIR2-2015
GRIR2-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch P Outer Diameter D
(mm)
T1
(mm)
T2
(mm)

฿ 15,042.35

NGS ANGLE 1 Piece(s) 45 Day(s) M20.42533

฿ 11,415.07

NGS ANGLE 1 Piece(s) 45 Day(s) M2.30.42533

฿ 13,772.48

NGS ANGLE 1 Piece(s) 45 Day(s) M2.60.452533

฿ 12,274.03

NGS ANGLE 1 Piece(s) 45 Day(s) M30.52543

฿ 10,623.19

NGS ANGLE 1 Piece(s) 45 Day(s) M40.72564

฿ 10,623.19

NGS ANGLE 1 Piece(s) 45 Day(s) M50.82564

฿ 9,632.68

NGS ANGLE M6X1.0 (GR AND IR) 1 Piece(s) 45 Day(s) M613086

฿ 9,632.68

NGS ANGLE 1 Piece(s) 45 Day(s) M713086

฿ 10,191.43

NGS ANGLE 1 Piece(s) 45 Day(s) M813086

฿ 9,418.98

NGS ANGLE 1 Piece(s) 45 Day(s) M81.253086

฿ 10,445.40

NGS ANGLE 1 Piece(s) 45 Day(s) M1014086

฿ 9,861.26

NGS ANGLE 1 Piece(s) 45 Day(s) M101.540108

฿ 9,607.29

NGS ANGLE 1 Piece(s) 45 Day(s) M101.254086

฿ 10,927.96

NGS ANGLE 1 Piece(s) 45 Day(s) M12140108

฿ 9,652.36

NGS ANGLE 1 Piece(s) 45 Day(s) M121.540108

฿ 10,445.40

NGS ANGLE 1 Piece(s) 45 Day(s) M121.2540108

฿ 10,293.02

NGS ANGLE 1 Piece(s) 45 Day(s) M121.75401510

฿ 9,323.10

NGS ANGLE 1 Piece(s) 45 Day(s) M141.550108

฿ 11,029.55

NGS ANGLE 1 Piece(s) 45 Day(s) M142501510

฿ 11,791.47

NGS ANGLE 1 Piece(s) 45 Day(s) M162501510

฿ 10,260.24

NGS ANGLE 1 Piece(s) 45 Day(s) M181.5501510

฿ 12,401.01

NGS ANGLE 1 Piece(s) 45 Day(s) M182.5502215

฿ 10,898.26

NGS ANGLE 1 Piece(s) 45 Day(s) M201.5501510

฿ 13,467.71

NGS ANGLE 1 Piece(s) 45 Day(s) M202.5502215

Loading...

  1. 1
 

Basic Information

Product Model Tool Prestressing Gauge Work Tapped Material Alloy tool steel