Ceramic Limited Stopper Gauge H7 (for Construction Work)

Brand :
NIIGATASEIKI

Caution

    Product Description

    Ceramic plug gauge has excellent durability that eliminates concerns about rust and corrosion on the measurement surface, and is exceptionally workable and economical.
    [Features]
    · A pair of gauges with external dimensions based on the maximum and minimum allowable dimensions as references.
    · Can be used for obtaining fit compatibility between the hole and the shaft.
    · Material with exceptional wear resistance in comparison with steel, which strongly resists changes over time.
    · No concerns about rust or corrosion on the measurement surface, with extremely simple maintenance and management after use.
    · Material with a thermal expansion coefficient almost identical to steel. Measurement surface is nonmagnetic material that will not become magnetized.
    · There is little change in plasticity due to scratches or dents and there are no burrs or bulges.
    · Includes an inspection results chart.
    [Applications]
    · Used for hole diameter inspections.

    What is limit plug gauge

    The gauge has two ends with standard maximum and minimum tolerable size of the hole.


    Instructions for use

    • GOGO side ( can pass through the whole holes smoothly)
      The GO side is used to check if the diameter of the hole which is bigger than the
      maximum entity size【minimum tolerable size of the hole】, the gauge can go
      through the hole completely.
    • NO-GO side (can not pass through the hole)
      The NO-GO side is used to check if the diameter of the hole is smaller than the minimum
      entity size【maximum tolerable size of the hole】, the gauge can notgo into the hole.
     
    What is entity size
    The volume of hole is the minimum when the 
    hole is finished with minimum tolerable size. 
    Therefore, the other volume except the hole 
    (this is entity size, the right drawing with slanted 
    portion) is the maximum, that is the maximum 
    entity size. The opposite meaning of above 
    mention is the minimum entity size.

    • Grade / same with the tolerance of the hole, plug gauge also has H6~H10.
      The smaller the number the more precise it is.
    • Hardness / HV600~780
    *Make sure there is no error on the grade.
    Vickers hardness (HV):Press the square pyramid shape diamond indenter against the
    surface of the material to do indentation hardness test.

    Precautions before use

    • Make sure the tip of plug gauge
      without any burrs.
    • Burrs may hurt the hole.

    Precaution after use

    • Remove all dust and fingerprints
      then apply anti-rust oil.
    • Keep it at a place with small changes
      in humidity and temperature.
     

    Example for use

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat