Steel Pin Gauge Set SA Series

Caution
Product Description
Pin gauge focusing on even higher accuracy. JCSS calibration is also enabled.
[Features]
· Sub-zero treatment applied.
· Pin gauges of 1.000 mm or more are engraved with the nominal dimensions of the pin gauge.
· Products offering the highest level of quality.
· 0.001 mm increments.
· Accuracy: up to 0.100 mm-7.010 mm: ±0.3 µm, up to 7.011 mm- 10.000 mm: ±0.5 µm.
· Circularity/cylindricity: 0.3 μm from 0.100 mm to 7.010 mm, 0.5 μm from 7.011 mm to 10.000 mm.
· With pass certification.
[Applications]
· Used for measuring hole diameter or inspections using micrometers, vernier calipers, etc.
What is pin gauge
It s a pin shaped gauge manufactured with a specific size and durablematerials to insure certain margin tolerance.
The main purpose is to check and determine the diameter of a small hole,
however, it can also be used for geometric deviation measuring.

Precautions before use
- Clean the gauge with benzine or wipe o the anti-rust oil and dirt with
clean cloth before use. - Ensure there is no rust, scratch or burrs.
Precautions when using
- When using pin gauge, make sure there is no burrs or rust on the edge face.
Keep an eye on the temperature difference of measuring object. - Use pin vise or glove for straight pin gauge. Also, keep an eye on the
expansion affect to gauge from body temperature
Precautions after use
- After using, clean and apply oil on the gauge. Make sure it s scratch-free
then place in provided case. - For long-term storing, convey an inspection every half-year, apply anti-rust
oil and keep it at a place with small changes in humidity and temperature.